Stopper cylinder DFSP-Q-40-30-DF-PA
576140
GTIN: 4052568225049
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
40 mm
Impact force
5540 N
Stroke
30 mm
Position detection
Via proximity switch

