Stopper cylinder DFSP-Q-40-20-PR-PA

576141

GTIN: 4052568225056

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
40 mm
Impact force
4500 N
Stroke
20 mm
Position detection
Via proximity switch