Filter regulator MS6-LFR-1/2-D6-E-R-V-AS-UL1
610054
GTIN: 4052568475796
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Links
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
6200 l/min
Pressure regulation range
0.3 bar - 7 bar
Grade of filtration
40 µm

