Pressure sensor SPAE-B2R-PC10-PNLK-2.5K

8025979

GTIN: 4052568293840

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Start value for pressure measuring range
-1 bar
End value for pressure measuring range
1 bar
Switching element function
Switchable
Pneumatic connection
Cartridge 10 mm
Electrical connection
3-core - Cable - Open end