Pressure sensor SPAN-B2R-Q4-PNLK-PNVBA-L1
8035542
GTIN: 4052568284824
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Start value for pressure measuring range
-1 bar
End value for pressure measuring range
1 bar
Switching element function
NC or NO, switchable
Pneumatic connection
For tubing O.D. 4 mm
Analogue output
0 - 10 V - 4 - 20 mA - 1 - 5 V


