Service unit combination MSB6-1/2-FRC13:J120M1

8042673

GTIN: 4052568287085

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
4800 l/min
Pressure regulation range
0.5 bar - 7 bar
Grade of filtration
40 µm