Proportional-pressure regulator VEAB-B-26-D14-F-V1-1R1

8046271

GTIN: 4052568294519

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3-way proportional pressure regulator
Pneumatic connection, port 1
Flange
Electrical connection
M8x1 - Plug - To EN 60947-5-2
Standard nominal flow rate (standardised to DIN 1343)
4.5 l/min
Standard nominal flow rate 2-3
3 l/min