Connecting cable NEBV-Z4WA2L-R-E-2.5-N-M8G3-S1
8047684
GTIN: 4052568287733
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
Plug pattern ZC, metric screw
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
M8x1, A-coded to EN 61076-2-104
Cable length
2.5 m
