Push-in fitting NPQR-DK-G18-Q10
8087695
GTIN: 4052568455132
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread G1/8
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Operating pressure complete temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 150 °C
Nominal size
5.3 mm



