Radial gripper DHRC-6-A

8125285

GTIN: 4052568567828

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
6
Operating pressure
0.25 MPa - 0.8 MPa
Mode of operation
Double-acting
Max. torque at gripper My static
0.3 Nm
Pneumatic connection
M3