Push-in fitting NPQE-L-R18-Q10-F1A-P10
8158782
GTIN: 4052568599096
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread R1/8
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Design
L-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
6.5 mm


