Push-in fitting NPQO-D-G14-Q10-P5

8203299

GTIN: 4052568659318

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/4
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Nominal size
7.2 mm
Ambient temperature
0 °C - 120 °C