Parallel gripper EHPS
The electric gripper EHPS can be used without an external controller. Low noise level.
- Electric version of the standard parallel gripper DHPS
- Ideal for use as a front-end actuator thanks to its low dead weight
- Controller-free actuation using digital signals
- Gripping force (4 settings) adjustable via ratchet switch or via IO-Link® interface
- RA1 version with robot connection, enables fast integration in lightweight robot environments
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems