Flat cylinder DZF-12- -A-P-A-S2

161221

Loading...
Mode of operation
Double-acting
Piston diameter
12 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
51 N
Stroke
1 mm - 200 mm
Cushioning
Elastic cushioning rings/plates at both ends