Pressure regulator LRS-1/4-D-7-O-I-MIDI

194633

GTIN: 4052568153700

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
2200 l/min
Pressure regulation range
0.5 bar - 7 bar
Max. pressure hysteresis
0.2 bar