Plastic tubing PAN-MF-14X2-SW

570362

GTIN: 4052568058258

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
14 mm
Inside diameter
10 mm
Temperature-dependent operating pressure
-0.95 bar - 22 bar
Ambient temperature
-60 °C - 100 °C