Mini slide DGST-20-20-E1A

8078863

GTIN: 4052568446949

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
377 N
Stroke
20 mm
Cushioning
Elastomer cushioning, double-sided, stroke not adjustable
Position detection
Via proximity switch