Compact cylinder AEN-S-50-25-A-P-A

8092154

GTIN: 4052568302078

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1106 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends