Quarter turn actuator DFPD-1200-RP-90-RS60-F14-R3-C-VDE2

8102905

GTIN: 4052568456108

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
796.3 Nm
Swivel angle
90 deg
Flange hole pattern
F14
Shaft connection
T36