Push-in T-connector NPQO-T-Q6-E-P10
8203327
GTIN: 4052568659592
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
For tubing outside diameter of 6 mm
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Nominal size
5 mm
Ambient temperature
0 °C - 60 °C


