The store will not work correctly when cookies are disabled.
Festo utiliza cookies para mejorar el rendimiento, optimizar la funcionalidad, analizar el acceso, así como para personalizar los contenidos y las pantallas. Puede oponerse al uso de cookies en cualquier momento. Para más información consulte nuestra política de protección de datos y nuestra política de cookies.
These include cookies that enable Festo to optimise the website based on users' behaviour (tracking) and are stored anonymously.
These cookies assist users in that optimum suggestions are made based on users' behaviour.
These cookies enhance the functions and convenience of the website. For example, encrypted user data can be stored in them for an automatic logon. These cookies can be stored for a long time.
These cookies are used for enabling the basic function of the Festo website and the online shop. These cookies cannot be deselected.
Maximum flexibility for special purpose machines as well as for handling systems in series production. You can modify standard directional control valve functions such as 4/2, 4/3 and 3/2 at any time and as often as necessary, even during operation. This enables you to respond to a large number of requirements at the touch of a button.
Descripción
The function can be assigned easily and conveniently via the PC or the machine's control system. You can change the standard directional control valve functions, e.g. 4/2, 4/3, 3/2 etc., at any time and as often as you want. This means that just one valve terminal gives you all the flexibility you need.