Flat cylinder DZH-16- -PPV-A-S20

158379

Loading...
Mode of operation
Double-acting
Piston diameter
16 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
104 N
Stroke
1 mm - 200 mm
Cushioning
Pneumatic cushioning, adjustable at both ends