Mini slide SLS-6-15-P-A
170487
GTIN: 4052568138936
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
6 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
17 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch

