Basic valve LR-D-7-MAXI

546465

GTIN: 4052568353292

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Standard nominal flow rate (standardised to DIN 1343)
47605.93 l/min
Pressure regulation range
0.5 bar - 7 bar
Max. pressure hysteresis
0.4 bar