Multiple distributor NPQM-LFK-G18-Q4-P10

558837

GTIN: 4052568055691

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/8
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Operating pressure complete temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 70 °C
Nominal size
3 mm