Push-in connector NPQE-D-Q8-E-P10

8113110

GTIN: 4052568464387

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 8 mm
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Design
Straight design
Ambient temperature
-5 °C - 60 °C
Nominal size
7.1 mm