Angle seat valve VZXF-L-M22C-M-A-N114-310-M1-V4V4T-50-9

1002553

GTIN: 4052568226534

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling 1 1/4 NPT to ANSI/ASME B 1.20.1
Flow rate Kv
18.5 m³/h
Medium pressure
0 bar - 9 bar
Nominal size
31 mm