Push-in fitting, self-sealing QSK-G3/8-10

186301

GTIN: 4052568040871

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G3/8
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Ambient temperature
-10 °C - 80 °C
Nominal size
5.6 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar