DUO spiral plastic tubing PUN-8X1,25-S-2-DUO-BS

197624

GTIN: 4052568082611

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
8 mm
Inside diameter
5.7 mm
Working length
2 m
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-35 °C - 60 °C