Mini slide DGSL-10-50-Y3A
543958
GTIN: 4052568183028
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
12 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
68 N
Stroke
50 mm
Cushioning
Progressive shock absorber at both ends
Position detection
Via proximity switch



