Solenoid coil VACC-S18-35-A1-1A

562907

GTIN: 4052568210526

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - Plug - To EN 175301-803
Characteristic coil data
24 V AC: 50/60 Hz, power 3.5 VA
Degree of protection
IP65