Mini slide DGSL-4-30-EA

570160

GTIN: 4052568216559

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
6 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
17 N
Stroke
30 mm
Cushioning
Short elastic cushioning rings/pads at both ends
Position detection
Via proximity switch