Stem actuated valve VMEF-SCZ-M52-M-G14
8031327
GTIN: 4052568428495
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, single solenoid
Standard nominal flow rate (standardised to DIN 1343)
1200 l/min
Pneumatic connection, port 1
G1/4
Operating pressure
-0.95 bar - 10 bar
Construction width
20 mm





