Compact cylinder AEN-S-32-10-I-P-A

8076515

GTIN: 4052568300432

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
439 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends