Mini slide DGST-16-150-PA

8085138

GTIN: 4052568450267

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
241 N
Stroke
150 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch