Vacuum generator OVEL-7-H-15-P-VQ4-UC-C-A-V1PNLK-H3

8141087

GTIN: 4052568566616

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
0.7 mm
Max. vacuum
92 %
Max. suction flow rate against atmosphere
17 l/min