Linear drive DFPC-80-65-D-V4EX4-44E-9S-W2
8172141
GTIN: 4052568610319
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
80 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
3016 N
Stroke
65 mm
Position detection
Via proximity switch



