Linear drive DFPC-125-150-D-V4EX4-40E-17S-M16P-W2
8172151
GTIN: 4052568610418
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
125 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
7363 N
Stroke
150 mm
Position detection
Via proximity switch



