Pilot control VACC-P2-0.4-K4-1-EX4A

8204400

GTIN: 4052568772567

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Spring-loaded terminal - Terminal box, cable entry thread M20x1.5
Type of mounting
CNOMO
Characteristic coil data
14 - 30 V DC: 0.04 - 0.19 W
Degree of protection
IP65 - To IEC 60529