Pressure sensor SPAE
The extremely small, extremely light, extremely convenient pressure transmitter SPAE monitors the pressure level of filtered compressed air from −1 … 0 and 0 … 10 bar. Ideal for vacuum monitoring with Pick and Place or for pressure monitoring in pneumatic applications.
- Electronic pressure sensor with piezoresistive pressure measuring cell, integrated signal processing, numeric pressure indicator in percent, operating key and a switching output, PNP/NPN switchable
- Display of minimum and maximum measured value
- All parameters entered can be transferred to other SPAEs (replicating function)
- Communication interface IO-Link®
- Sustainable operation thanks to pressure monitoring