Product Guide Electronics and Electrical Engineering

16 Optoelectronics TP 1023 The training package Optoelectronics expands on TP 1011 or TP 1011 M to provide a comprehensive introduction to optical electronics. The kit enables students to explore the combined use of electronics and light. They will learn about optical semiconductor behavior, construction, and characteristics. Using an EduTrainer patch panel and the components of TP 1011 or TP 1011 M, students easily build complete working circuits thanks to the flexibility and modularity of our training concept. They perform multiple project-oriented exercises and can also measure how they performed. The plug-in components fit on the EduTrainer patch panel in a 19 mm grid. The equipment set ensures user safety, as it operates at low voltage and does not rely on laser technology. A convenient storage plate is included. Installation and Relay Technology TP 1022 This expansion component set is used for introducing students to electrical installation and industrial control technology. Students work with practical learning scenarios in realistic projects. This includes planning, constructing and testing a variety of basic circuits. The extension component set consists of plug-in components on a storage panel. The plug-in components fit on the EduTrainer patch panel in a 19 mm grid. Symbols and electrical values are printed on the top of each plug-in component. In the event of malfunctions, the plug-in components can be easily opened and repaired. Extension component set TP 1022 8111819 Necessary accessory, also order: Complete equipment set TP 1011 or 571780 Complete equipment set TP 1011 M or 8029635 Complete equipment set TP 1010 8023958 Recommended learning material: → Courses on Festo LX coming soon Basic Circuits for Electrical Installation, campus license (page 163) de, en On request Control Circuits for Relay Technology, campus license (page 163) de, en On request Extension component set TP 1023 8077920 Necessary accessory, also order: Complete equipment set TP 1011 or 571780 Complete equipment set TP 1011 M 8029635 Recommended learning material: → Course on Festo LX Fundamentals of Optoelectronics, campus license (→ page 163) de 8023586 en 8023587 Extension Component Sets for TP 1010 and TP 1011 Training content – Light-emitting diodes characteristic data and curves – Infrared LED – Control of LED (gate drive) – Solar cell, Photodiode – Phototransistor – Optical signal transmission (with photodiode and phototransistor) – Optocoupler – Fiber optic cable List of components – 1x Photo transistor – 1x Light diode (IR) – 1x Photo diode (BPW 46) – 1x Light diode (HLMP) – 1x Light diode (BL) – 1x Solar cell (AM 5610) – 1x Lamp (12 V – 5 W) – 1x LED lamp (15 V – 1 W5) – 1x Isolation optocoupler (SFH618A) – 1x Isolation optocoupler (MOC3051M) – 1x Optical fiber Training content – Basic circuits for electrical installation (switching-off, series connection, two-way connection, cross connection) – Control circuits for relay technology Components included – 2x Relay, NO/NC – 1x Relay, NO/NO – 2x Toggle switch – 1x Crossover switch – 2x Pushbutton, two-pin, NO/NC – 2x Pushbutton, single-pin, NO – 1x Pushbutton, single pin, NC – 2x Lamp, 12 V/3 W – 1x Fuse, 1 A Electricity and Electronics > Training Packages

RkJQdWJsaXNoZXIy MzE0OTAwNw==