Product Guide Factory Automation

24-month Festo Didactic warranty → www.festo-didactic.com 18 19 Learning factories > Pallet circulation > CP Lab CP Lab 404-1 with four application modules Magazine application module – RFID – Process start Analog measuring application module – QS – SPC – Analytics Drilling application module – CPS – Production parameters – Variants How the system works The CP Lab 404-1 system represents a networked production system consisting of four pallet transfer systems with different application modules. Prerequisites for creating the following process sequence after linking and starting a batch size 1 routing: – The magazine module provides a housing shell. – The quality data collection is performed using the measuring module’s analog distance sensors. – The drilling module performs an order-based, simulated drilling operation on the front shell. – The output module performs the process end: workpiece output. Output application module – Parameter processing – Flexible handling – Logistics – Process end Learning factories > Pallet circulation > CP Lab Recommended learning material Courseware Complete overview → Page 270 For example: eLearning courses – Introduction to Industry 4.0 – Industrial Safety in the Workplace eTheory courses – Introduction to RFID Technology – AAS – Communication Architecture of I4.0 eLab courses – Basics of CAD Design with NX – Basics of Modeling with NX MCD – HMI − Operation and Visualization I Part 1: Hardware, Basic Objects, and Elements Evaluations – Basics of Plant Visualization with HMI – Basics of CAD Design with NX User Guides – Introduction to CAD Design with NX CP Lab 404-1 8092833 Main components: 4x Pallet Transfer System 1x Magazine application module 1x Analog measuring application module 1x Drilling application module 1x Output application module 4x Switch 4x Power supply unit 4x Trolley 1x Workpiece set Services for CP Lab 404-1 Installation and commissioning, 1 day 609400 Technical instruction, 2 days 609404 Training content – CP Lab design and layout: – Sensors/actuators – Process modules – Conveyor belt – Network – Process and operations management level – Recording information using intelligent sensors – Control using PLC – Communication based on bus technologies – Binary pallet identification – RFID identification – Flexible production, one-off orders – Quality management and SPC – Plug & produce: quick integration of new application modules using cyber-physical systems Technical data – Operating pressure: 600 kPa (6 bar) – Dimensions (W x D x H): approx. 1800 x 1800 x 1800 mm Included software – 1x MES4 for CP Lab with six network licenses, incl. 1x PC with TFT monitor – 1x CIROS Studio with six network licenses Educational, the professional working tool for creating simulation models – 1x CP Lab Model Library for CIROS MES training content – Define and edit order workflows and process plans – Read orders and update status – Sort order lines – Write goods carrier allocations to the order – Create a material master, incl. workpiece graphics – Add machines, incl. power consumption – Add warehouse data and material buffers – Add and manage customer data – Define system layouts with icons – Generate OEE, SPC and malfunction reports, incl. graphics

RkJQdWJsaXNoZXIy MzE0OTAwNw==