24-month Festo Didactic warranty → www.festo-didactic.com 20 21 Learning factories > Pallet circulation > CP Lab CP Lab 406-1 with six application modules – Magazine application module – Analog measuring application module – Drilling application module – Output application module Magazine application module – Rear shell placement How the system works The CP Lab 406-1 system represents a networked production system consisting of six pallet transfer systems with different application modules. Prerequisites for creating the following process sequence after linking and starting a batch size 1 routing: – The magazine module provides a housing shell. – The quality data collection is performed using the measuring module’s analog distance sensors. – The drilling module performs an order-based, simulated drilling operation on the front shell. – As an additional assembly step, the rear shell is placed using the magazine module. – The press module finalizes the product through the pressing process. – The output module performs the process end: workpiece output. Press application module – Press parameters – Joining – Assembly Learning factories > Pallet circulation > CP Lab Recommended learning material Courseware Complete overview → Page 270 For example: eLearning courses – Introduction to Industry 4.0 – Industrial Safety in the Workplace eTheory courses – Introduction to RFID Technology – AAS – Communication Architecture of I4.0 eLab courses – Basics of Modeling with NX MCD – Virtual Commissioning with NX MCD – HMI − Operation and Visualization I Part 1: Hardware, Basic Objects, and Elements Evaluations – Basics of Plant Visualization with HMI – Basics of CAD Design with NX – Basics of Virtual Commissioning with NX MCD User Guides – Introduction to CAD Design with NX CP Lab 406-1 8092834 Main components: 6x Pallet Transfer System 1x Magazine application module I 1x Analog measuring application module 1x Drilling application module 1x Magazine application module II 1x Press application module 1x Output application module 6x Switch 6x Power supply unit 6x Trolley 1x Workpiece set Services for CP Lab 406-1 Installation and commissioning, 1 day 609401 Technical instruction, 2 days 609405 Training content – CP Lab design and layout: – Sensors/actuators – Process modules – Conveyor belt – Network – Process and operations management level – Recording information using intelligent sensors – Control using PLC – Communication based on bus technologies – Binary pallet identification – RFID identification – Flexible production, one-off orders – Quality management and SPC – Plug & produce: quick integration of new application modules using cyber-physical systems Technical data – Operating pressure: 600 kPa (6 bar) – Dimensions (W x D x H): approx. 2500 x 1800 x 1800 mm MES training content – Define and edit order workflows and process plans – Read orders and update status – Sort order lines – Write goods carrier allocations to the order – Create a material master, incl. workpiece graphics – Add machines, incl. power consumption – Add warehouse data and material buffers – Add and manage customer data – Define system layouts with icons – Generate OEE, SPC and malfunction reports, incl. graphics Included software – 1x MES4 for CP Lab with six network licenses, incl. 1x PC with TFT monitor – 1x CIROS Studio with six network licenses Educational, the professional working tool for creating simulation models – 1x CP Lab Model Library for CIROS
RkJQdWJsaXNoZXIy MzE0OTAwNw==