24-month Festo Didactic warranty → www.festo-didactic.com 46 47 CP Factory basic modules Learning factory kit > Pallet circulation > Basic modules Learning factory kit > Pallet circulation > Basic modules CP Factory Station Deflector The basic module deflector has a controller in the control cabinet and is used for branching off workpiece carriers and for holding an application module. Two conveyors run simultaneously in different directions and transport workpiece carriers (WCs). Two conveyors branching at right angles enable the branching of the workpiece carriers. CP Factory Station Bypass The basic module bypass is used to accommodate up to two application modules and thus provides two opposite, independent learning stations. Two conveyors run simultaneously in different directions and transport workpiece carriers (WCs). Workpiece carriers can be discharged via an additional bypass conveyor and transported to the next working position. The workpiece carriers are equipped with RFID tags for storing workpiecespecific data. With a passive ball return, a small. CP Factory Station Straight The straight basic module has two independent controllers and therefore offers two opposite, independent learning stations. One application module can be mounted on each learning station. Two conveyors run simultaneously in different directions and transport workpiece carriers (WCs) to the next operating position. The workpiece carriers are equipped with RFID tags for storing workpiecespecific data. With a passive ball return, a small circulation can be implemented. The workpiece carriers are equipped with RFID tags for storing workpiece-specific data. With a passive ball return, a small circulation can be implemented. The basic module deflector can be used as a docking module for the mobile robot. Order no. D12001 Order no. D12004 Order no. D14008 CP Lab basic modules CP Lab basic module The belt is the main component of CP Lab and is used to transport the workpiece carriers (WT) to the next working position. The workpiece carriers are detected by capacitive sensors at the start and end of the belt. The workpiece carriers are equipped with RFID tags for storing workpiece-specific data. An RFID read/write system that communicates with the controller via an IO Link interface is responsible for exchanging data with the workpiece carrier. The CP Lab basic module is equipped with a PLC and all the necessary interfaces to be supplemented by application modules and to communicate with the MES. Order no. D12501 CP Lab Deflector The CP Lab Deflector is used as an additional module to the CP Lab basic module and serves to transport the workpiece carriers (WT) to the next working position. Two conveyors branching at right angles enable the branching of the workpiece carriers. The workpiece carriers are equipped with RFID tags for storing workpiecespecific data. CP Lab Carriage and ball return The CP Lab Carriage turns a CP Lab basic module or a CP Lab Deflector into a compact and mobile unit. The CP Lab basic module or a CP Lab Deflector can be easily mounted on the carriage. The trolley is suitable for the combination of CP Lab with CP Factory. Order no. D12520 CP Lab Carriage D12720 CP Lab passive ball return D12702 E/A adapter for CP Lab D12726 Based on the RFID data of the workpiece carrier, the integrated PLC controls the deflector according to the pending order. The CP Lab Deflector is the main interface for transferring workpiece carriers to the Robotino mobile robot system or the CP Factory modules. The CP Lab carriage is supplied with rollers and adjustable feet. With the CP Lab passive ball return, CP Lab basic modules and/or CP Lab turnouts can be connected at right angles.
RkJQdWJsaXNoZXIy MzE0OTAwNw==