24-month Festo Didactic warranty → www.festo-didactic.com 58 59 Workpiece carrier For CP Lab and CP Factory Pallet The pallet is used for controlled and accurate transport and storage of workpieces. Technical Data – Structure: aluminum – Dimensions: 100 x 160 x 5 mm – Workpiece nest: changeable, screw-mounted Order no. D12704 Workpiece carrier The workpiece carrier (WC) is used for controlled and accurate transport of workpieces or pallets with workpieces. For identification, the WC has an RFID tag and a 4-bit code. Technical Data – Structure: polymer, glass-fiber- reinforced plastic – Dimensions: 100 x 160 x 15 mm – BCD code: codeable, 4 screws – Track width: 80 mm – Transport weight: max. 3 kg Order no. D12703 Transport crate Transport crate with RFID tag for CP system. The inlay is universally applicable. Front and rear shells, PCBs and a round material with D = 40 mm can be transported. Order no. D14020 Learning factory kit > Pallet circulation > Workpiece carrier Workpiece set The entire workpiece set comprises the rear shell, PCB, electronic component (fuse) and front shell. It is used to represent many relevant process steps such as milling, drilling, marking, tempering, checking, turning, mounting, fitting, pressing and others. Workpiece “front shell” The front shell is part of the workpiece set. Technical Data – Material: polymer – Dimensions: 110 x 60 x 10 mm black D12705 grey D12709 blue D12711 red D12713 Workpiece “PCB” The PCB is part of the workpiece set. Technical Data – Structure: PCB – Dimensions: 100 x 55 mm Order no. D12707 Workpiece “rear shell” The rear shell is part of the workpiece set. Technical Data – Material: polymer – Dimensions: 110 x 60 x 10 mm black D12706 grey D12710 blue D12712 red D12714 Workpiece “Fuse” A fuse set, comprising 10 fuses, is part of the workpiece set. Technical Data – Structure: micro fuse Order no. D12708 Workpieces For CP Lab and CP Factory Learning factory kit > Pallet circulation > Workpieces
RkJQdWJsaXNoZXIy MzE0OTAwNw==