24-month Festo Didactic warranty → www.festo-didactic.com 56 57 Labelling application module The Labelling application module can be mounted on both CP Factory basic modules and CP Lab basic modules. The application module automatically applies a freely printable, selfadhesive label to the offered model workpiece. The print data is loaded individually into the printer on a job-by-job basis. The label is printed immediately before application. Labelling application module D13024 Application Modules CP Lab and CP Factory Learning factory kit > Pallet circulation > Application modules Muscle press application module The muscle press application module can be mounted on both CP Factory basic modules and CP Lab belts. The muscle press application module is suitable for pressing cubeshaped workpieces. The pressing process is implemented via proportional pressure regulation. The force generated is precisely measured with a dynamometer. The pressingin force is absorbed and dissipated by an additional guide and doesn’t affect the conveyor belt. All sensors and actuators are mounted on an I/O terminal, which can optionally be exchanged for fieldbus nodes (PROFINET IO). The application module is completely built and tested. Press application module Workpiece housings (rear shells) are pressed onto the front shells by means of a pneumatic press. The application module is completely built and tested. Muscle press application module D13015 Press application module D13008 Tunnel furnace application module The tunnel furnace application module can be mounted on both CP Factory basic modules and CP Lab belts. It is used to control the temperature of workpieces up to a temperature of 80 °C. Tunnel furnace application module D13012 As a temperature control loop, the tunnel furnace exhibits the typical properties of a PTn line with a small time delay. The application module is completely built and tested. The scope of the Labelling application module includes the corresponding control software in the form of program modules. Program modules are also supplied to ensure that the print data can be loaded from the MES offered. Output application module The output application module can be mounted on both CP Factory basic modules and CP Lab belts. The application module is equipped with a two-axis handling system and is used to output cubic workpieces on two roller conveyors. All sensors and actuators are mounted on an I/O terminal, which can optionally be exchanged for fieldbus nodes (PROFINET IO). The output application module can be used as a manual work station for goods withdrawal. Output application module D13018 Learning factory kit > Pallet circulation > Application modules Application module high-bay storage for workpieces, CP Lab The automatic warehouse for workpieces offers 4 levels with 3 storage positions each for enclosures. The storage and retrieval unit consists of a Cartesian kinematic system with 2 electric positioning drives, a pneumatic linear drive and a gripper. The automatic warehouse for workpieces is designed as an intelligent subsystem with its own control system. Positioning is done by means of rapid/creep positioning and rotary encoder. Application module high-bay storage for workpieces, CP Lab D13023 An additional locking device prevents the gripper from colliding with the shelves. The high-bay storage application module for workpieces is only available paired and mounted on a CP Lab basic module, which is listed in a separate offer item. This application module cannot be combined with CP Factory. Application module automatic warehouse for workpieces, CP Factory The automatic warehouse for workpieces can be placed on CP Factory basic modules, each above a free working position with RFID sensor and stopper. It offers 12 storage spaces on top of each other for CP Factory’s housing workpieces. Front trays can be retrieved, rear trays can be placed on a front tray and finished or semi-finished modules can be put away and retrieved. The storage and retrieval unit consists of a Z-axis drive with toothed belt as well as a pneumatic linear drive and a gripper. To ensure safety, the warehouse is enclosed with transparent panels, with a front service door for loading and adjustment purposes. The positioning of the Z-axis is freely programmable by means of positioning control. To control the warehouse, the corresponding control module is loaded into a basic module of a CP Factory. The warehouse can be taught and operated via its HMI. Warehouse management is carried out via a higher-level MES system (Festo MES4). This supports random access, chaotic storage and zoning. This application module cannot be combined with CP Lab. Application module automatic warehouse for workpieces, CP Factory D13027
RkJQdWJsaXNoZXIy MzE0OTAwNw==