24-month Festo Didactic warranty → www.festo-didactic.com 92 93 Learning factory kit > Single workpiece flow > MPS stations The MPS joining station D covers a number of topics, including checking the orientation of workpieces using sensors, automated assembly and monitoring downstream transport. The station checks the orientation of the workpiece and, if it is positioned correctly, affixes a cover/ top part to it. A conveyor belt transports the workpieces to the depth measurement point. There, an analog diffuse sensor checks the position of the workpiece. Workpieces with an opening at the top are stopped in the assembly position by an electric stopper with a quarter-turn actuator and given a cover/top section by the pick & place module. The workpiece is then transported to the end of the belt. Workpieces that are not positioned correctly are transported straight to the end of the conveyor belt without stopping, and the PLC can generate an error message for them. Fiber-optic through beam sensors with Opto sensors monitor the material flow on the belts. The joining station can be supplemented with other stations from three different directions. The conveyor belts can transport workpieces in both directions. Joining station Industrial Ethernet and IO Link communication Learning factory kit > Single workpiece flow > MPS stations Joining station 8063910 Additional equipment, also order: 1x MPS trolley 700 x 350 8033248 Control console, SysLink 195764 EduTrainer Universal A4 Rack with SIMATIC S7-1512C-1PN 8065452 2x I/O data cable with SysLink connectors IEEE 488 34031 Recommended accessories: Simulation box, digital 170643 PA workpiece set 554301 Fieldbus node CTEU 8039079 VP/PV conversion kit 8064882 EasyPort USB – interface for measuring, open/closed loop control → Page 164 The most important components at a glance: 1x Aluminum profile plate, 700 x 350 mm, with cable guide 170395 2x Conveyor module, 300 x 40 mm, DC motor 8033135 1xPick&Place module 8031659 1x IO Link DA-Interface 8038559 1x Start-up valve with filter control valve 540691 1x Cable holder with hook-and-loop fastener (pack of 10) 8034300 1x C interface 8025738 1x Quick-Fix clamping adapter 8026327 Training content – You will understand how the joining station and its various components work – You will have acquired basic PLC programming skills – You will be familiar with optical, digital sensors, actuators and distance sensors – You will be able to prepare and commission a mechatronic system – You will understand the basics of IO Link, pneumatic control systems, analog signal processing and gripper technology Benefits – The highly modular nature of the station makes it suitable for use in various types of project work. – The station can be used in systems either on its own or combination with other stations at various stages of the process. – The station covers the following topics: vacuum technology, digital and analog sensors, and networkbased communication protocols. Joining station with additional equipment Recommended training media Courseware Complete overview → page 270 For example: eLearning course – PLC Programming – GRAFCET eLab course – Basics of Pneumatics – CIROS – Basics of 3D Simulation Workbook – MPS Joining station D Evaluation – Basics of Pneumatics – Basics of GRAFCET Programming User Guides – CIROS – Installation Instructions Technical data – Operating pressure: 600 kPa (6 bar) – Power supply: 24 V DC, 4.5 A – Workpiece dimensions: 40 mm (round) – 6 (5) digital input signals – 6 digital output signals – 1 analog input (alternative) – IO Link with 2x 4DI/4DO/2AI/1AO interface (in use: 4DI/4DO) – Dimensions (W x D x H): 350 x 700 x approx. 450 mm
RkJQdWJsaXNoZXIy MzE0OTAwNw==