24-month Festo Didactic warranty → www.festo-didactic.com 106 107 Learning factory kit > Single workpiece flow > MPS trolley accessories MPS trolley operator panel Expansion option: 19“ module STOP button, detenting 8137306 19” blank panel (16 HP) for the control panel 534630 19” blank panel (32 HP) for the control panel 195765 19” control panel 195766 19” emergency stop module (9 HP) 573860 19” request module (3 HP) 573861 19” mounting frame 526206 MPS status indicator plate 8098009 MPS operator panel The MPS operator panel enables easy operation of MPS stations. The operator panel can be mounted on the MPS trolley and is connected to the control level via SysLink. Control elements: – START button with LED – STOP button – RESET button with LED – AUTO/MAN key actuator – 2 flexibly usable indicator lights 1 Operator panel 350 mm 8127608 2 Operator panel 350 mm with emergency stop button and status 8137529 Operator panel 700 mm 8127609 Operator panel 700 mm with emergency stop button and status indicator 8137559 A black stop mushroom actuator is also integrated, which simulates the function of an emergency stop for didactic purposes. The following signals are available on the left and right of the operator panel via 4 mm safety lab sockets: – 2x digital inputs with LED – 2x digital outputs with LED – 24 V – GND Due to the modular design, the operator panel can be supplemented with additional front panel modules. 19“ module STOP button, detenting The 19“ module STOP button, detenting enables the integration of a purely didactic stop mushroom actuator – similar to a real emergency stop mushroom actuator – into an MPS operator panel. The connection to an EduTrainer or an emergency stop board is made via a 2.5 m long cable with a 2-pin screw clamp plug. The 19“ module STOP button, detenting can be integrated into the MPS control console. A 19“ empty panel (order no. 534630) is required for installation in the control console. The 19“ empty panel is not included in the scope of delivery. Order no. 8137306 Learning factory kit > Single workpiece flow > MPS trolley accessories MPS trolley operator panel 19” blank panel (16 HP) for the operator panel Order no. 534630 19” blank panel (32 HP) for the operator panel To cover unoccupied module slots in the 19” frame of the MPS control panel. Order no. 195765 MPS status indicator plate The MPS status indicator plate is a signal generator that lights up in the colors red, yellow, or green. The signal generator can be connected to an MPS station via SysLink. Depending on how the outputs are programmed, the MPS status indicator plate can be used to show the status of the process, for example. Order no. 8098009 1 2
RkJQdWJsaXNoZXIy MzE0OTAwNw==