24-month Festo Didactic warranty → www.festo-didactic.com 104 105 MPS trolley Compact and mobile – thanks to the trolley Learning factory kit > Single workpiece flow > MPS trolley Technical data – Dimensions (H = including castors to top edge of trolley x W x D): 750 x 350 x 700 mm Scope of delivery – Trolley including castors – Intermediate shelf The station is easy to mount on the trolley. Appropriate through-holes in the side and rear panels enable orderly routing of cables. The symmetrical design of the trolley means that there are mounting options on both sides for the control panel, the intermediate shelf and for drawers. A lifting column can be integrated in the center of the trolley to facilitate ergonomic work on the profile plate. There is space for the assembly board for the electrical connections and the PLC rack on both sides of the trolley. The profiles for A4 mounting allow additional EduTrainer units to be used on the trolley. An optional attachable door protects the equipment inside. MPS trolley 350 x 700 8033248 MPS trolley 350 x 700, with height adjustment 8033590 MPS trolley 700 x 700 8106686 MPS trolley 700 x 700, with height adjustment 8106687 MPS trolley 700 x 700 for robot 8106688 Expansion option: MPS height adjustment 8033591 Grounding kit 8088988 MPS door for 350 trolley front 8033595 MPS door for 350 trolley rear 8033596 MPS Türset for 700 trolley front 8112136 MPS Türset for 700 trolley rear 8112134 MPS drawer set 8033593 Profile plate connector 162228 Learning factory kit > Single workpiece flow > MPS trolley Trolley with additional equipment Profile plate connector For connecting two profile plates (e.g. when combining two MPS stations to build a system). MPS trolley accessories MPS drawer set Order on the table. The drawer set expands the MPS trolley to provide additional storage space. The drawers can be stacked on top of one another or divided between both sides of the trolley. An intermediate shelf covers the drawer from above. MPS door The safety door for the MPS trolley 700 x 350 is attached to the trolley from the outside. A lock prevents unauthorized opening of the door. MPS height adjustment Pure ergonomics. Students can adjust the height to a level that suits them when working with MPS stations. Simply raise the mounted profile plate, which is infinitely adjustable, upwards. The integrated Bowden cable is used for infinitely adjustable lowering.
RkJQdWJsaXNoZXIy MzE0OTAwNw==