24-month Festo Didactic warranty → www.festo-didactic.com 110 111 Accessories Learning factory kit > Single workpiece flow > MPS accessories 1 2 1 2 Learning factory kit > Single workpiece flow > MPS accessories 1 Connecting cable, stations C and D This cable is used for connection and communication between stations of generation C and stations of generation D. For one-bit communication between two generation C stations, one-way light barrier transmitters and receivers were used. With generation D, the signal is transmitted directly via a 4 mm lab cable. The connecting cable is used for communication between stations of generation C (up to 2013) and stations of generation D (as of 2014). Technical data – Operating voltage 24 V – Electrical connection: M8 plug (3-pin) – Length: 1.0 m Order no. 8079890 2 Rubber feet For non-slip, protective mounting of profile plates on tabletops of any type. Set (4 pieces). Order no. 158343 1 IR receiver The IR transmitter and IR receiver for the perfect pairing for wireless, invisible, 1-bit communication, e.g. 1-bit communication between 2 MPS Stations. The receiver and transmitter are each supplied with a retainer and a connecting cable. Order no. 196964 2 IR transmitter The IR transmitter and IR receiver for the perfect pairing for wireless, invisible, 1-bit communication, e.g. 1-bit communication between 2 MPS Stations. The receiver and transmitter are each supplied with a retainer and a connecting cable. Order no. 196963 1 2 1 2 1 MPS A4 mounting frame The A4 mounting frame expands the MPS station to provide space for an EduTrainer in A4 format above the profile plate. Because the EduTrainer is mounted on the profile plate, it is always at eye level. There is thus space for the PLC in the trolley and for the touch panel in the A4 mounting frame, for example. Technical data – Dimensions (H x W outside x D): 626 x 342 x 84 mm Scope of delivery – Holder for profiles – 2x A4 mounting profiles – Mounting accessories for profile and profile plate Order no. 8033592 2 MPS mounting profile The MPS A4 mounting profile expands the MPS trolley 700 x 350 to include a space in A4 format. The PLC or assembly board can therefore be hung in the A4 mounting frame. Order no. 8033594 MPS A4 assembly board The assembly board is used to mount the various terminals or other components that can be mounted on the H-rail. There are two levels with a height of approx. 95 mm available. The board can be installed in any A4 mounting frame in the MPS trolley or in the lab table. The board can also be hung in the trolley or attached to the profile plate or the intermediate shelf in the MPS trolley. The board is fully assembled. Technical data Dimensions (H x W x D): 279 x 314 x 40 mm Scope of delivery – Assembly plate – 2 H-rails, 240 mm long – Cable ducts Order no. 8035612 MPS slotted mounting plate For mounting the MPS modules in order to learn about a particular workplace before it is integrated into an MPS station. The modules can also be stored safely on the plate. Technical data Dimensions (H x W): 297 x 310 mm Scope of delivery – Slotted plate – 4 plastic feet Order no. 8038504 1 Cable holder with hook-and-loop fastener (pack of 10) Reliable and stable fastener for guiding cables and tubing in electrical and pneumatic installations of plants. Technical data – Overall length: 122.5 mm – Band width: 20 mm – Contact width: 30 mm – Contact length: 34 mm Scope of delivery – 10 cable holders – 10 M 15 screws – 10 T-head nuts for profile plate slot Order no. 8034300 2 Adapter for Stacking magazine module Adapter for mounting the magazine at MPS conveyor height. Stainless steel sheet bending parts including mounting screws. Order no. 8032173 Slide 250 The slide is used for feeding or sorting out workpieces. Technical data – Length: 250 mm – Height adjustable: 20 – 117 mm – High end stop – Sample application: Sorting station – Includes mounting accessories for construction on a profile plate Order no. 8046639 MPS measuring table This measuring table fits the MPS rotary/linear module. The measuring table and analog sensor are height- adjustable. The diffuse sensor supplies both an analog and a binary output signal. This facilitates different training levels. The binary switching output can be adapted to the measurement requirement via a simple teach-in process. The mounting bracket can be used to attach different sensors. The measuring table is fully assembled and is also suitable for project exercises with other handling devices or a robots. Technical data – Height: 665 mm – 1 digital/analog signal (teach-in) – Height-adjustable – Workholder for square/round workpieces: maximum 40 mm Scope of delivery – Diffuse sensor – Profile – Connecting cable – Mounting accessories for profile plate Order no. 8040204
RkJQdWJsaXNoZXIy MzE0OTAwNw==